Control Modules
Supervised Control Module
The System Sensor’s M500S Supervised Control Modules are intended for use in intelligent, two wire systems, where the individual address of each module is selected using the built-in rotary decade switches.
The System Sensor’s M500S Supervised Control Modules are intended for use in intelligent, two wire systems, where the individual address of each module is selected using the built-in rotary decade switches. This module is used to switch an external power supply, which can be a DC power supply or an audio amplifier (up to 80 VRMS), to notification appliances. It also supervises the wiring to the connected loads and reports their status to the panel as NORMAL, OPEN, or SHORT CIRCUIT. The M500S has two pairs of output termination points available for fault-tolerant wiring and a panel-controlled LED indicator. This module can be used to replace an M500C module that has been configured for supervised wiring operation.
Features & Benefits:- SEMS screws for easing wiring
- Panel controlled status LED
- Analog communications
- Rotary address switches
- Low standby current
- Mounts in standard 4˝ junction box
- UL Listed
- UL Certified
- FM Approved
Others
- Maximum Operating Humidity
- 93 Percentage
- Mounting Type
- Wall-Mount
Others
- Maximum Operating Humidity
- 93 Percentage
- Mounting Type
- Wall-Mount
- Maximum Operating Humidity : 93 Percentage
- Mounting Type : Wall-Mount