Electronic Signs
Illuminated Sign for Evacuation
The Illuminated Signs for Evacuation have been designed to carry out the optical-acoustic signaling in the systems of evacuation.
The Illuminated Signs for Evacuation have been designed to carry out the optical-acoustic signaling in the systems of evacuation. It has three inputs that must be normally closed contacts for messages 1 and 2. With optional microphone (AVD MIC) the required message can be recorded on the spot. It is also possible to select multiple repetitions of the alert message, while the number of repetitions of evacuation messages is infinite.
Features & Benefits:- With optional microphone (AVD MIC) the required message can be recorded on the spot
- It is also possible to select multiple repetitions of the alert message
- The number of repetitions of evacuation messages is infinite