/content/hbtbt/gb/en/search-results.html

    Horns & Sounders

    Optical / Acoustic Signal

    Optical / Acoustic Signal is four tone electronic siren with flashing light. Allows the reception of two commands for alarm early warning

    Overview

    Optical / Acoustic Signal is four tone electronic siren with flashing light. Allows the reception of two commands for alarm early warning. Maximum sound power of 103 dB at 1 meter. 24Vdc power supply. Absorption in alarm of maximum 85mA. Operating temperature from -5 ° C to + 50 ° C. Degree of protection IP41C.

    Features & Benefits:
    • Allows the reception of two commands for alarm early warning
    Certifications:
    • EN54-3
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime