Communication Modules
Sync-Circuit Modules
Sync-Circuit Modules synchronize SpectrAlert Advance strobes, horns, and chimes over a single pair of wires.
The Sync Circuit module synchronizes SpectrAlert® Advance strobes at 1 Hz and horns and chimes at temporal 3 over a single pair of wires. Patented module technology also allows the silencing of horns or chimes on horn/strobe and chime/strobe models over a pair of wires.
Certifications:- UL Listed: S5512, S4011
- ULC Listed
- MEA Approved: 257-97-M
- FM Approved
- CSFM: 7300-1209:179