Accessories
Magnetic Contacts Surface-mounted Base Accessory
Magnetic contacts surface-mounted base accessories are suitable as mounting aid for height compensation. Surface-mounted base accessories are used for flat reed contacts.
Magnetic contacts surface-mounted base accessories are suitable as mounting aid for height compensation. Surface-mounted base accessories contains 4 pieces of the same height each (5,2 mm, 3,2 mm, 2,2 mm). Surface-mounted base accessories are used for flat reed contacts.