Humidity Sensors
Wall Humidity Sensor
HW Protocol Series Deluxe humidity transmitters are an ideal solution for measuring relative humidity in all conditions. All devices are equipped with a thin-film capacitive sensor that is easily replaceable in the field.
HW Protocol Series Deluxe humidity transmitters are an ideal solution for measuring relative humidity in all conditions. All devices are equipped with a thin-film capacitive sensor that is easily replaceable in the field.
The sensor features embedded BACnet and Modbus communication protocols with humidity and temperature sensing capability. The setpoint slider and pushbutton override options offer additional local control. The wall-mounted sensor also features a low-profile housing with an LCD display for local indication. HW Protocol Series sensors come with a standard five-year warranty.
Features & Benefits:- Embedded BACnet and Modbus communication protocols
- Humidity and temperature sensors in one device at one address
- Thin-film capacitive sensor element recovers from 100% saturation
- Local control
- Self-calibration algorithm
- Configurable to many baud rates
- CE
Others
- Maximum Operating Ambient Temperature
- 35 degree Celsius
- 95 degree Fahrenheit
- Minimum Operating Ambient Temperature
- 10 degree Celsius
- 50 degree Fahrenheit
- Number of Wiring Terminals
- 2
- Mounting Type
- Wall
Others
- Maximum Operating Ambient Temperature
- 35 degree Celsius
- 95 degree Fahrenheit
- Minimum Operating Ambient Temperature
- 10 degree Celsius
- 50 degree Fahrenheit
- Number of Wiring Terminals
- 2
- Mounting Type
- Wall
- Maximum Operating Ambient Temperature : 35 degree Celsius|95 degree Fahrenheit
- Minimum Operating Ambient Temperature : 10 degree Celsius|50 degree Fahrenheit
- Number of Wiring Terminals : 2
- Mounting Type : Wall