/content/hbtbt/gb/en/search-results.html

    Temperature & Humidity Transmitters

    HW Wall Humidity Sensor

    HW Series deluxe wall humidity sensors provides an ideal solution for measuring relative humidity in all conditions. All devices are equipped with a thin-film capacitive sensor that is easily replaceable in the field.

    Overview

    HW Series deluxe wall humidity sensors provides an ideal solution for measuring relative humidity in all conditions. All devices are equipped with a thin-film capacitive sensor that is easily replaceable in the field. The wall-mounted HW model features a low-profile housing.

    This thin-film capacitive sensor element recovers from 100% saturation and microprocessor profiled with on-board non-volatile memory. All Deluxe sensor models are comes with a standard 5 years warranty.

    Features & Benefits:
    • Field replaceable
    • Flexibility
    • On-board memory
    • Digitally profiled thin-film capacitive U.S. Patent 5,844,138 HS Element
    Certifications:
    • CE Certified
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 10 degree Celsius
      • 50 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 35 degree Celsius
      • 95 degree Fahrenheit
    • Mounting Type
      • Wall
    • Number of Wiring Terminals
      • 2
      • 3

    Others

    • Minimum Operating Ambient Temperature
      • 10 degree Celsius
      • 50 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 35 degree Celsius
      • 95 degree Fahrenheit
    • Mounting Type
      • Wall
    • Number of Wiring Terminals
      • 2
      • 3
    • Minimum Operating Ambient Temperature : 10 degree Celsius|50 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 35 degree Celsius|95 degree Fahrenheit
    • Mounting Type : Wall
    • Number of Wiring Terminals : 2|3
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime