/content/hbtbt/in/en/search-results.html

    Translators

    Radio System Gateway

    The M200G-RF is an advanced RF device designed for use with addressable intelligent fire systems that use a compatible proprietary communication protocol for monitoring and control.

    Overview

    The M200G-RF is an advanced RF device designed for use with addressable intelligent fire systems that use a compatible proprietary communication protocol for monitoring and control. The gateway contains a wireless transceiver that enables bidirectional RF communication between System Sensor radio fire detection and signalling devices and the CIE controlling the fire alarm system.

    Features & Benefits:
    • 18RF channels at 868MHz provides greater tolerance to interference
    • 2 integrated antennas on each wireless fire device easier positioning of devices
    • Up to 400 m free air communication range providing good coverage levels
    Certifications:
    • EN54-25 (RF)
    • EN54-18
    • EN54-17
    Specifications

    Others

    • Band 1 Channels
      • 18
    • Band 1 Frequency
      • 870 MHz

    Others

    • Band 1 Channels
      • 18
    • Band 1 Frequency
      • 870 MHz
    • Band 1 Channels : 18
    • Band 1 Frequency : 870 MHz
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime