Lighting Controllers
Ex-Or Contemporary Button Panel With LCD Display
Ex-Or Contemporary Button Panel With LCD Display, By Honeywell Is A SceneSelect II 6-Button User Interface with Central LCD Display
Ex-Or Contemporary Button Panel With LCD Display, By Honeywell Is A Scene Select II 6-Button User Interface with Central LCD Display to present multiple pages of functions and system information. It incorporates the latest in field effect technology. The contemporary design features a number of button configurations, with each button capable of local or site-wide control functions. The PADPE range is suitable for, but not limited to, European, Middle Eastern, African and Asian markets.
The user interface detects an approaching user and ‘wakes up’, initiating a wall-wash lighting effect to encourage interaction. The Application Module contains buttons, rim, base and mounting plate, which can be mixed and matched to suit décor. The Communication Module contains all of the logical and network functions and is pre-programmed off-site, allowing commissioning to commence prior to finish options being finalized. An internal light sensor measures ambient light and adjusts the light wash effect accordingly. A built-in temperature sensor automatically adjusts air conditioning when integrated into the system.
Button labelling language choices include English, Chinese and Arabic. A library of common icons transcends language barriers, which is particularly useful in hospitality applications. Allows for display of system information including temperature, time, channel level and current scene. Button function can change when navigating between up to 16 pages. Buttons and rims are available in a range of attractive polycarbonate and metallic finishes.
Features & Benefits:- Field effect technology
- Supplied as two components
- Hidden sensory inputs
- Multiple language and icon labelling
- Central LCD
- Décor-matching options
- CE
- RCM
- FCC
- ICES
- EN50491-3
- RoHS
Others
- Control Type
- Dimming & Switching
- Mounting Type
- Flush
- Network Connection
- Yes
- Dimming Type
- Dynet
Others
- Control Type
- Dimming & Switching
- Mounting Type
- Flush
- Network Connection
- Yes
- Dimming Type
- Dynet
- Control Type : Dimming & Switching
- Mounting Type : Flush
- Network Connection : Yes
- Dimming Type : Dynet