/content/hbtbt/in/en/search-results.html

    Plant & Integration Controllers

    Excel Web II Control System

    The Excel Web II is Honeywell’s Ethernet-based, freely programmable Building Automation controller. The controller provides network security, universal operation and reduces total installation cost for building investors and building operators.

    Overview

    The Excel Web II is Honeywell’s Ethernet-based, freely programmable Building Automation controller. The controller provides network security, universal operation and reduces total installation cost for building investors and building operators. Excel Web II offers a combination of BACnet IP, BACnet MS/TP, and LONWORKS communication. Excel Web II can control a huge variety of building management applications, such as traditional heating, ventilation, and air conditioning (HVAC) applications, energy management functions, including optimum start/stop, night purge, and maximum load demand, supervisory functions for lighting, sun-blind, heat and energy metering and many other applications.

    Features & Benefits:
    • Reduced the total installed cost
    • Universal operation
    • Reduced cost for service, operation and maintenance
    • Fast application control
    • Reliable control performance
    • Embedded e-mail/SMS alarming
    • Flexible mounting options
    Certifications:
    • DIN EN ISO 16484-5
    Specifications

    Others

    • Mounting Type
      • In cabinets; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In cabinet front doors (using accessory MVC-80-AC2); on walls (using accessory MVC-80-AC1)
    • Management Applications
      • EBI and SymmetrE(R)
      • EBI and SymmetrE(R)
    • Communication Technology
      • Standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends; Standard BACnet MS/TP communication with other BACnet MS/TP devices via one or both onboard RS485 interfaces.; Panel bus for communication to Panel I/O modules via one or both onboard RS485 interfaces.; LonWorks(R) bus with the external USB-LON interface adapter IF-LON2. LonWorks(R) transceiver type FTT10A; M-Bus(R) via the onboard RS232 interface plus external M-Bus power supply adaptor (e.g. PW3, PW20, PW60); Modbus(R) RTU Master via one onboard RS485 interface; http and https (secure http) communication with web-browsers
    • Control Software
      • Free programmable with Honeywell CARE software; programmable with standard software modules

    Others

    • Mounting Type
      • In cabinets; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In cabinet front doors (using accessory MVC-80-AC2); on walls (using accessory MVC-80-AC1)
    • Management Applications
      • EBI and SymmetrE(R)
      • EBI and SymmetrE(R)
    • Communication Technology
      • Standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends; Standard BACnet MS/TP communication with other BACnet MS/TP devices via one or both onboard RS485 interfaces.; Panel bus for communication to Panel I/O modules via one or both onboard RS485 interfaces.; LonWorks(R) bus with the external USB-LON interface adapter IF-LON2. LonWorks(R) transceiver type FTT10A; M-Bus(R) via the onboard RS232 interface plus external M-Bus power supply adaptor (e.g. PW3, PW20, PW60); Modbus(R) RTU Master via one onboard RS485 interface; http and https (secure http) communication with web-browsers
    • Control Software
      • Free programmable with Honeywell CARE software; programmable with standard software modules
    • Mounting Type : In cabinets; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In cabinet front doors (using accessory MVC-80-AC2); on walls (using accessory MVC-80-AC1)
    • Management Applications : EBI and SymmetrE(R)|EBI and SymmetrE(R)
    • Communication Technology : Standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends; Standard BACnet MS/TP communication with other BACnet MS/TP devices via one or both onboard RS485 interfaces.; Panel bus for communication to Panel I/O modules via one or both onboard RS485 interfaces.; LonWorks(R) bus with the external USB-LON interface adapter IF-LON2. LonWorks(R) transceiver type FTT10A; M-Bus(R) via the onboard RS232 interface plus external M-Bus power supply adaptor (e.g. PW3, PW20, PW60); Modbus(R) RTU Master via one onboard RS485 interface; http and https (secure http) communication with web-browsers
    • Control Software : Free programmable with Honeywell CARE software; programmable with standard software modules
    Others
    Name
    Description
    File Size
    Date
    Size
    T7460A,B,C,D,E,F WALL MODULES
    application/pdf 411.29 KB
    4/5/2023
    411.29 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Excel Web II Control System
    application/pdf 1.53 MB
    5/8/2023
    1.53 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Excel Web II Control System
    application/pdf 935.63 KB
    5/14/2023
    935.63 KB
    Name
    Description
    File Size
    Date
    Size
    T7460A,B,C,D,E,F WALL MODULES
    application/pdf 411.29 KB
    4/5/2023
    411.29 KB
    Excel Web II Control System
    application/pdf 1.53 MB
    5/8/2023
    1.53 MB
    Excel Web II Control System
    application/pdf 935.63 KB
    5/14/2023
    935.63 KB
    Name
    Description
    File Size
    Date
    Size
    T7460A,B,C,D,E,F WALL MODULES
    411.29 KB
    4/5/2023
    Excel Web II Control System
    1.53 MB
    5/8/2023
    Excel Web II Control System
    935.63 KB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime