Fire Alarm Control Panels
NFC- Remote Page Unit
NFC- RPU is an Optional Remote Page Unit that is compatible with the NFC-50/100(E) Emergency Voice Evacuation panel for fire protection applications.
NFC-RPU is an Optional Remote Page Unit that is compatible with the NFC-50/100(E) Emergency Voice Evacuation panel for fire protection applications. Optional Remote Page Unit that is compatible with the NFC-50/100(E) Emergency Voice Evacuation panel for fire protection applications. Allows for extending the NFC-50/100(E) display and control to remote locations within a building. For applications that require remote ALL CALL live paging or to activate one of the pre-recorded messages over all speaker circuits. Can house a module that can be activated for HVAC shutdown or other control requirements
Features & Benefits:- Provides messaging status and control of the NFC-50/100(E) primary operator console
- Modular design for maximum system flexibility and easy expansion
- Supports both Class A (Style Z) and Class B (Style Y) wiring
- A maximum of eight NFC-RPUs can be connected to an NFC-50/100(E) primary operating console
- Built-in microphone with push-to-talk feature that can be used for ALL CALL paging
- UL Listed S635
- CSFM: 6912-0028:0268
- FDNY: COA #6163
- UL 864
Others
- Operating Voltage
- 24 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 2 Percentage
- For Use With
- Backbox
- Main Frequency
- 50 HTZ
- Application
- Auditoriums
- Factories
- Military Facilities
- Nursing Homes
- Places of Worship
- Restaurants
- Schools
- Theaters
Others
- Operating Voltage
- 24 voltage direct current
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 2 Percentage
- For Use With
- Backbox
- Main Frequency
- 50 HTZ
- Application
- Auditoriums
- Factories
- Military Facilities
- Nursing Homes
- Places of Worship
- Restaurants
- Schools
- Theaters
- Operating Voltage : 24 voltage direct current
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 2 Percentage
- For Use With : Backbox
- Main Frequency : 50 HTZ
- Application : Auditoriums|Factories|Military Facilities|Nursing Homes|Places of Worship|Restaurants|Schools|Theaters