Access & Lighting Modules
Triple Gang System Controller
MODEVA American Triple Gang System Controller uses 02-7065. STD user interface in all three positions and has a standard color frame. It uses a capacitive touch and screw less user interface for a sleek, modern, and highly configurable look.
MODEVA American Triple Gang System Controller uses 02-7065. STD user interface in all three positions and has a standard color frame. System Controller use a capacitive touch and screw less user interface for a sleek, modern, and highly configurable look it also uses amber indicator LED’s and white backlight LED’s.
Coupling MODEVA PCBAs with Load Assembly actuators in the switches allows even more flexible capabilities. Each input located on the logic board can control any one of the individual actuators located within the local gang box or can remotely control other actuators as part of the guestroom Integrated Room Automation System.
This allows the designer to locate actuators with specifically designed functions throughout the room network and to have control over that actuator from any MODEVA user interface in the room network.
Features & Benefits:- Customer programmable
- Wired S5bus or RF Wireless Communication
- Fully customizable programmable capacitive touch user interface
- Illuminated Background Text, Icons & LEDs
- FCC
- CE
- RoHS Approved
Others
- Number of Gangs
- 3
Others
- Number of Gangs
- 3
- Number of Gangs : 3