Fire Alarm Control Panels
Compact addressable fire panel
Single loop intelligent fire alarm panels supports VIEW™. They comes with 16 zonal LED's, sounder circuit, 1.5A/3A power supply, space for 12/42Ah batteries and are available in Black/Grey color.
NOTIFIER single loop intelligent fire alarm panels, has been developed for both installers and end users with efficiency in mind, offering a technically advanced range of facilities and functions while remaining easy to install, program and operate. They supports VIEW™ and comes with 16 zonal LED's, sounder circuit, separate 1.5A/3A power supply, printer option, space for 12/42Ah batteries and are available in Black/Grey color.
Features & Benefits:- 1 Loop per panel
- 16 Zones of Fire Detection per panel
- 16 Zones of Non-Fire (Plant Alarm) per panel
- 99 Intelligent Sensors per loop
- 99 Addressable Monitored / Control Modules per loop
- Supports advanced detection such as VIEW™
- Printer Option
- AWACS software for VIEW™ detection functionality
- Certified for use in various markets across Europe. Declarations and certificates for CE, DoP, LPCB, VdS, Bosec and others can be downloaded from our web-pages