Emergency Lighting
ExiLED 25m Marker Luminaire
ExiLED is an elegant and functional emergency light made of aluminum and plexiglass for indoor use
ExiLED is an elegant emergency light made of aluminum and plexiglass and is suitable for indoor installation. Fits perfectly in office buildings, cinemas, hotels, shopping malls, cafes and restaurants. ExiLED 25 138 is suitable for both new buildings and renovations of existing buildings. The luminaire is supplied with exchangeable pictograms, which are suitable for one-sided or double-sided use (2xD / 2xU / RL / B). Also available in the version with a recognition range of 40 m. Mounting types: ceiling installation and surface mounting, wall mounting, hanging mounting with rope and pendulum rod, wall brackets.
Features & Benefits:- LED-based marker light
- Delivered as a centralized addressable luminaire
- Easy addressing, 1-32 with rotary switch
- IP 40 dustproof luminaire
- Reading distance 25 meters
- Including interchangeable pictograms 2N-2O-HV-B (one-sided and two-sided)
- High light output 200lm
- Life expectancy LED> 100,000 hours less maintenance
- Bracket solution easy and quick assembly and maintenance less maintenance costs
- EN 60598-1
- EN 60598-2-22
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3
Others
- Overall Width
- 265 mm
- Overall Height
- 222 mm
- Power Supply
- 220-240 VAC
- Minimum Operating Ambient Temperature
- 5 °C
- Maximum Operating Ambient Temperature
- 40 °C
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Mounting Type
- Ceiling; wall bracket; suspended; pendulum;flag mount
- Displayed Messaging or Image
- Pictograph
- Pictograph
- Yes
- Power Consumption
- 3.5 VAC
- 3.5 VAC
Others
- Overall Width
- 265 mm
- Overall Height
- 222 mm
- Power Supply
- 220-240 VAC
- Minimum Operating Ambient Temperature
- 5 °C
- Maximum Operating Ambient Temperature
- 40 °C
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Mounting Type
- Ceiling; wall bracket; suspended; pendulum;flag mount
- Displayed Messaging or Image
- Pictograph
- Pictograph
- Yes
- Power Consumption
- 3.5 VAC
- 3.5 VAC
- Overall Width : 265 mm
- Overall Height : 222 mm
- Power Supply : 220-240 VAC
- Minimum Operating Ambient Temperature : 5 °C
- Maximum Operating Ambient Temperature : 40 °C
- Regulatory Approvals : • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Mounting Type : Ceiling; wall bracket; suspended; pendulum;flag mount
- Displayed Messaging or Image : Pictograph
- Pictograph : Yes
- Power Consumption : 3.5 VAC|3.5 VAC