Microphones
Notifier First Command Remote Microphone
The NFC-RM remote microphones allows for paging to be broadcast over the speaker circuits when depressing the microphone's push-to talk switches.
Notifier First Command (NFC-RM) are an optional Remote Microphones that are compatible with the NFC-50/100(E) Emergency Voice Evacuation for fire protection applications. It is part of a family of external remote consoles that allows for extending the operator interface to remote locations within a building. It is housed in a cabinet with a keyed lock to limit access to qualified personnel.
Features & Benefits:- External remote console that provides all call paging broadcasts over the speaker zones
- Modular design for maximum system flexibility and easy expansion
- Supports both Class A (Style Z) and Class B (Style Y) wiring
- A maximum of eight NFC-RMs can be connected to an NFC-50/100(E) primary operating console
- Built-in microphone with push-to-talk feature that can be used for ALL CALL paging
- Sturdy cabinet design with a keyed lock to prevent unauthorized access. Optional thumb lock is available
- Simple and straightforward user interface
- UL Listed S635
- CSFM: 6912-0028:0268
- FDNY: COA #6163
Others
- Controls
- Push to Talk
- Power Requirements
- 24 V DC
Others
- Controls
- Push to Talk
- Power Requirements
- 24 V DC
- Controls : Push to Talk
- Power Requirements : 24 V DC