Heat Detectors
Honeywell Security Wireless Flood Sensor and Temperature Sensor
Honeywell's NEW DET8M sensors are versatile wireless device that can be configured to operate as a standalone temperature sensor or a flood sensor. These offers a real advantage in detecting flooding
Honeywell's NEW DET8M sensor is a versatile wireless device that can be configured to operate as a standalone temperature sensor and/or a remote temperature sensor or a flood sensor. The DET8M offers a real advantage in detecting flooding and allows a signal to be transmitted from the panel to the monitoring station to allow for fast reaction to avoid property damage and high costs associated with flood damage.
Features & Benefits:- Dual Protocol for compatibility with Galaxy Dimension, G2, Le Sucre , Domonial and Vista panels
- Built in temperature sensor
- Alarm signalling within 10 minutes
- Flood probe (one FP280 supplied)
- Alarm signalling within 60 seconds
- Temperature external probe
- Alarm signalling within 10 minutes
- Bi-Directional RF communications
- Dual Protocol for Compatibility with Galaxy, Domonial, and VISTA panels
- CE
- EN50131-1
- EN50131-5-3
- Grade, 2 Environmental Class II