/content/hbtbt/pl/en/search-results.html

    NDAA Compliant Video Solutions

    INTRODUCTION

    The John S. McCain National Defense Authorization Act 2019 (NDAA) is a United States federal law which specifies the budget, expenditures and policies of the U.S. Department of Defense. The NDAA 2019 Section 889, prohibits the U.S. government from procuring video and telecommunication equipment from certain Chinese companies and their subsidiaries.

    The Honeywell 30 Series, 60 Series and Modum IP cameras are designed for use as part of video systems which comply with NDAA 2019, Section 889. In addition to the 30/60/Modum Series cameras, our MAXPRO® and Pro-Watch® VMS/NVR ranges, our 30 Series Embedded NVRs and our ADPRO iFT/iFT-E IP NVRs follow our extensive cyber testing process and do not contain components from any of the companies highlighted in NDAA 2019, Section 889. Together with the Series 30/60/Modum cameras they can be used to provide video systems compliant with NDAA 2019, Section 889. These ranges are well suited for SMB, entry-level enterprise and critical applications where compliance is essential, such as government, utilities, premium commercial, campuses and retail.

    NDAA 2019 Section 889 is focused on video surveillance equipment and telecommunications equipment. It does not impact other areas of security. Honeywell access control solutions are cyber tested, do not contain components from banned suppliers, and are not addressed by NDAA 2019 Section 889. Honeywell Pro-Watch, WINPAK, NetAXS and other access software and hardware can continue to be sold to and used by federal agencies or other businesses wishing to implement security solutions compliant with NDAA 2019 Section 889.

    SMB SOLUTIONS

    Honeywell 30 Series IP Camera
    Honeywell 30 Series IP Camera

    30 Series IP Cameras

    Meet the Honeywell 30 Series IP cameras, an integrated video solution that empowers you to level up the safety and security of your building.

    30 Series embedded NVRs

    The 30 Series embedded network video recorders are our latest, affordable, fully featured NVRs, offering 4K HD (UHD) video resolution.

    35 Series Smart IP Cameras

    New 35 Series Smart IP Cameras.

    Cybersecure NDAA compliant. Built-in smart analytics.

    New 35 Series NVRS

    NVRS with 4, 8 or 16 channels and up to 10 TB.

    ENTERPRISE SOLUTIONS

    60 Series IP Cameras

    We improve quality and reliability with the 60 series line of 4MP and 5MP IP cameras, including a 2MP outdoor speed dome.

    Honeywell 30 Series IP Camera
    Honeywell 30 Series IP Camera

    70 Series AI IP Cameras

    Honeywell 70 AI Series cameras offer advanced artificial intelligence and smart video analytics to improve situational awareness. They deliver exceptional cybersecurity and excellent image quality even in low light conditions.

    MAXPRO® NVRs

    Supporting Honeywell’s high definition (HD) cameras and broad integration with third party IP cameras and encoders, the MAXPRO NVR family is a flexible, scalable and open IP video surveillance system, including NVRs up to 128 channels.

    MAXPRO® VMS Video Management System

    Honeywell MAXPRO VMS (video management system) controls multiple sources of video subsystems to collect, manage and present video in a clear and concise manner

    Specific Honeywell products that can be used as part of NDAA Section 889 compliant systems are:

    Honeywell NDAA statement

    Contact us.