Network Cards & Modules
VESDA Sliding Windows HLI
The VESDA Sliding Windows High Level Interface (HLI) links your VESDAnet* with PC software monitoring and configuring tools such as Xtralis VSM4 and Xtralis VSC.
The VESDA Sliding Windows High Level Interface (HLI) links your VESDAnet* with PC software monitoring and configuring tools such as Xtralis VSM4 and Xtralis VSC. To configure and monitor devices on VESDAnet, one’s HLI must be connected to a VESDAnet socket card.
VESDA Sliding Windows HLIs are designed to suit one’s individual system design. The VHX-0200 is designed for large networks of up to 200 devices.
Features & Benefits:- Direct access and monitoring of your entire VESDAnet system
- Designed for small or large networks
- VHX-0210 includes modem support for remote notification & interrogation
- Seamless data transfer from your VESDAnet to your PC
- Easily configured using Xtralis configuring and monitoring software packages
Others
- Port Types
- RS232
- RS485
Others
- Port Types
- RS232
- RS485
- Port Types : RS232|RS485