Combination Strobes
Gent Electronic System Sounder
The Gent S-Cubed offers a comprehensive range of loop powered alarm sounders with integrated voice and visual alarms. The sounders are capable of providing 3 different sound signals, which are selected/configured via the main control panel.
The Gent S-Cubed offers a comprehensive range of loop powered alarm sounders with integrated voice and visual alarms. The sounders shall be capable of providing 3 different sound signals, which are selected/configured via the main control panel. Configuration of sounder patterns will not be carried out locally at individual sounders. In order to meet with the requirements of BS5839 Part 1, the frequency of sound signals emitted will be as follows:
Features & Benefits:- 200 per loop
- Red & White options
- 103dbA at 1 metre
- 3 Sound signals
- 2 integral Line Isolators
- EN54 Part 3 & Part 17
Installation Instructions
Data Sheet
Please Sign In to view part numbers available for purchase based on your account