Air Quality Sensors
Automation Component Gas Sensor
The A/CO2 room and duct transmitters monitor the carbon dioxide (CO2) levels in industrial, school, and office-type environments.
The A/CO2 room and duct transmitters monitor the carbon dioxide (CO2) levels in industrial, school, and office-type environments.
Features & Benefits:- Universal outputs (0 5 VDC, 0 10 VDC, and 4 20 mA)
- 0 to 2,000 ppm range (default on each unit)
- Infrared Sensing Technology (Based on single beam)
- Outputs, Setpoints, Override available for each unit