Contact Sensors
Honeywell Wireless Door Contact
The DODT8 series by Honeywell is a door contact accessory with auxiliary input for remotely monitored systems. This product comes with internal and external contacts that work independently.
The DODT8 series by Honeywell is a door contact accessory with auxiliary input for remotely monitored systems. This product comes with internal and external contacts that work independently. The door contact has an auxiliary input loop with a front and rear tamper protection loop.
Features & Benefits:- Internal and External contacts work independently
- Auxiliary input loop has tamper protection loop
- Front & Rear Tampers
- Enclosure protection: IP:30 / IK:04
- Compatibility: Galaxy G2, Domonial, VISTA
- Complete with Battery
- EN/TS50131-2-6
Others
- Battery Included
- Yes
Others
- Battery Included
- Yes
- Battery Included : Yes