Control fires before they cause destruction.
To prevent fire from devastating life and property, our powerful Fire Suppression Systems effectively protect critical areas that can't be exposed to water.
Product offerings
CLEAN AGENT SUPPRESSION
When downtime isn't an option
Our inert gas and chemical agent system is designed for server rooms, data centers and other applications where downtime is very costly.
ELECTRICAL CABINET SUPPRESSION
Complete fire suppression in and around cabinets
Our electrical cabinet suppression system is automatic and pre-engineered to reduce the risk of electrical fires without the use of water.
RACK SUPPRESSION
Environmentally friendly protection from electrical fires
Our rack-mount fire suppression system greatly reduces fire damage with 1.5 m3 to 3 m3 volume coverage, and cross zone smoke detection.
One solution, many applications
Data centers
Museums