/content/hbtbt/us/en/search-results.html
    Your shorter to an open-system, cybersecure, and redundant Programmable Logic Controller
    Your shorter to an open-system, cybersecure, and redundant Programmable Logic Controller

    Seamless BMS Integration Achieved with an Open, Cybersecure System

    Achieve uninterrupted functionality and improved management in your distinctive building application by integrating PLCs as a core component of your strategy.

    Your shortcut to an open-system with the cybersecure and redundant QronoX PLC

    Combines typical PLC functionality with enhanced features like an integrated web server for visualization and remote access, supporting all common IT and industry protocols, including BMS-specific ones. Its redundant control capability makes it a reliable choice for mission-critical and high-performance applications in building automation, production environments, and machine control.

    programmablelogiccontroller
    programmablelogiccontroller

    Powerful and Efficient Engineering

    High-level language programming following IEC 61131-3 offers enhanced flexibility – provides access to a broad community of developers, enabling easier reuse of shared solutions.

    programmablelogiccontroller
    programmablelogiccontroller

    Cybersecure Applications

    Based on industrial automation standard ANSI ISA 62443, its integrated security features guarantee a secure connection to both the internet and cloud, while encrypting  data transfer and storage. In addition, it relies on modern role-based user management.

    programmablelogiccontroller
    programmablelogiccontroller

    Multi-Protocol Support

    Allows for simple and seamless integration of up to 14 communication interfaces - complete flexibility to combine different protocols using both IP and serial ports, including OPC-UA, MQTT, IT protocols, Modbus, and Profinet. Users can incorporate custom-specific protocols through the application program.

    pcd3m6893-v1
    pcd3m6893-v1

    Encryption = Safe, Secure Data

    Supports Micro SD cards with a capacity of up to 32GB, offering ample storage for user data including trend logs, alarm, and event histories, and any additional information produced during operation. Encrypted file system safeguards the data from unauthorized access.

    Contact Us