/content/hbtbt/ae/en/search-results.html

    Card Readers

    OmniProx™ Proximity Card Reader

    OmniProx™ proximity card readers are constructed with rugged polycarbonate materials potted for both indoor and outdoor applications. OmniProx™ proximity card readers include three covers black, charcoal gray and ivory.

    Overview

    The OmniProx™ family of readers combines unique functionality, high-quality engineering and design for a variety of applications in the electronic access control market. All OmniProx™ proximity card readers (except the OP90) include three covers: black, charcoal gray and ivory and are constructed with rugged polycarbonate materials potted for both indoor and outdoor applications. Honeywell’s OmniProx™ family is a complete line of 125 kHz HID compatible proximity readers that delivers outstanding and consistent performance in a small package with attractive styling and colors to fit any décor.

    OmniProx™ readers offer superb reliability and consistent read range. Installation is simple and fast with a mounting template included in all models. Increased security functions like optical tamper and security screw prevent unauthorized users from removing the reader from the wall or attempting to compromise the system. For locations that require a proximity reader able to withstand the vandal-prone environments, such as universities, schools, elevators and prisons, the OP90 vandal resistant reader comes standard in a zinc die-cast metal housing.

    Features & Benefits:
    • Host LED control and tamper output
    • Optical tamper detect mechanism provides output signal to host
    • Hidden mounting screws deter vandalism
    • Potted for superior weather-resistance
    • Wiegand output
    • Genuine HID™ compatible
    • Includes vandal-resistant security and installation tool with every reader
    • Adhesive-backed mounting template reduces installation time and risk of mounting errors
    • Three bezels included with each reader
    Certifications:
    • ADA compliant
    • USA and Canada: FCC Part15B
    • Industry Canada RSS-210
    • UL294
    • Europe: CE Mark Approval
    Specifications

    Others

    • Operating Frequency
      • 125 kHz
    • Outer Material
      • ABS
      • PVC

    Others

    • Operating Frequency
      • 125 kHz
    • Outer Material
      • ABS
      • PVC
    • Operating Frequency : 125 kHz
    • Outer Material : ABS|PVC
    Case Study
    Name
    Description
    File Size
    Date
    Size
    Honeywell and SecureWais Secure Aldermary House
    application/pdf 330.76 KB
    2/17/2022
    330.76 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell and SecureWais Secure Aldermary House
    application/pdf 330.76 KB
    2/17/2022
    330.76 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell and SecureWais Secure Aldermary House
    330.76 KB
    2/17/2022
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime