I/O Modules
Alerton VXIO Modules
Alerton® VisualLogic® Expansion Input/Output Modules (VXIO) are designed to expand the I/O capacity of Alerton® VisualLogic® IP Controllers (VIP)
Alerton® VisualLogic® Expansion Input/Output Modules (VXIO) are designed to expand the I/O capacity of Alerton® VisualLogic® IP Controllers (VIP). The VIP-363 model is designed to support up to eight VXIO modules providing the I/O expansion for applications such as central plant systems, air handling units, clean rooms, fume hoods, large terminal units, and similar control and process equipment. VIP-363-VAV model can support up to one VXIO module. VXIO modules connect directly into the I/O expansion slot of a VIP-363-HOA or VIP-363-VAV controller or another VXIO module. Alternatively, VXIO modules can also be mounted remotely with total a RS485 cable length of up to 3000 feet."
Others
- Type
- I/O Module
Others
- Type
- I/O Module
- Type : I/O Module
Others
Please Sign In to view part numbers available for purchase based on your account