Housings & Hardware
WTP Weatherproof Plate
WTP weatherproof plates enable installers to flush-mount outdoor horns, strobes, horn strobes, speakers, and speaker strobes to a variety of wall surfaces, including brick, ceramic tile, concrete, and masonry brick.
System Sensor® WTP weatherproof plates enable installers to flush-mount outdoor horns, strobes, horn strobes, speakers, and speaker strobes to a variety of wall surfaces, including brick, ceramic tile, concrete, and masonry brick. These NEMA 3R-rated plates come in red and white to suit aesthetic and functional requirements. Compatible with our outdoor devices, which can be used in indoor and outdoor environments, as conditions require. They easily attach to the SpectrAlert® Advance universal mounting plate.
Features & Benefits:- Enables flush-mounting of outdoor devices to brick, ceramic tile, concrete, and masonry brick
- Weatherproof NEMA 3R rated
- For use in both indoor and outdoor applications
- For use with all K-R series (outdoor) products replacement models
- Universal mounting plate easily attaches to the weatherproof plate
- UL Listed: S4011; S3593
- FM Approved
- MEA: 582-06-E
- CSFM: 7300-1653:0195; 7300-1653:0204; 7300-1653:0222
Others
- Compatible Environments
- Indoor
- Outdoor
Others
- Compatible Environments
- Indoor
- Outdoor
- Compatible Environments : Indoor|Outdoor
Others
Please Sign In to view part numbers available for purchase based on your account