Power Supplies
DC Plug in Switching Transformer
The DC Plug-in Switching Transformer is electronically regulated and filtered to produce clean and efficient power. They are used in a wide range of applications in CCTV, Access, and Security as part of a DC power system.
The DC Plug-in Switching Transformer is electronically regulated and filtered to produce clean and efficient power. They are used in a wide range of applications in CCTV, Access, and Security as part of a DC power system.
These power supplies use “Switch mode” technology to regulate line voltages to 12V DC with higher efficiency ratings then their linear counterparts. They include a 2.1mm coax plug-in connecter which is centre positive.
Certifications:- UL
- CSA
Others
- Maximum Storage Temperature
- 185°F
- 85°C
- Minimum Storage Temperature
- -20°C
- -4°F
- Mains Frequency
- 50/60 HTZ
- 50/60 hertz
- Special Features
- Approximately 70% (Under All Line Conditions & Full Load)
- Maximum Efficiency
- Battery Fuse
- 2A Terminal Block Fuse
Others
- Maximum Storage Temperature
- 185°F
- 85°C
- Minimum Storage Temperature
- -20°C
- -4°F
- Mains Frequency
- 50/60 HTZ
- 50/60 hertz
- Special Features
- Approximately 70% (Under All Line Conditions & Full Load)
- Maximum Efficiency
- Battery Fuse
- 2A Terminal Block Fuse
- Maximum Storage Temperature : 185°F|85°C
- Minimum Storage Temperature : -20°C|-4°F
- Mains Frequency : 50/60 HTZ|50/60 hertz
- Special Features : Approximately 70% (Under All Line Conditions & Full Load)|Maximum Efficiency
- Battery Fuse : 2A Terminal Block Fuse
Please Sign In to view part numbers available for purchase based on your account