Cards
DESFire PVC Card
DESFire PVC Cards offers reliability, consistent read range and ease of installation. They are available in several sizes and incorporates smart card technology allowing user to support biometric profiles on each card simultaneously.
DESFire PVC Cards support global 13.56 MHz smart card technology standards including OmniClass, OmniClass 2.0, iCLASS®, iCLASS SR™/SE®, iCLASS® Seos™ as well as MIFARE Classic* and MIFARE DESFire EV1*. Optionally 125 kHz Prox technology is supported including HID® Prox, EM4102 and AWID. Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure ID's with embedded tamper-proof digital photos, ePurse and many other applications requiring secure and reliable read/write cards
Features & Benefits:- Custom MIFARE Classic and MIFARE DESFire EV1 optionally available
- High-Security
- Available in mullion, switch plate and wall-mount sizes
- ADA compliant built-in audible beeper
- Host LED control (programmable)
- Hidden mounting screws deter vandalism
- Potted for superior weather resistance
- Wiegand output
- Reads HID Prox, EM4102 and AWID and Omni Class credentials (Multi technology models only)
- Ideal solution for card technology transition
Others
- Outer Material
- PVC
Others
- Outer Material
- PVC
- Outer Material : PVC