Cards
Omni Assure Multi Technology Reader
Omni Assure Multi Technology Readers offers a range of sizes and are compatible with smart credentials such as iCLASS®, MIFARE Classic and MIFARE DESFire EV1. They are based on MIFARE technology reading MIFARE Classic credentials.
Omni Assure Multi Technology Readers are ideal for the majority of access control applications and are delivered with a programmed card number printed on the surface. As smart cards can also store data for other applications, such as cashless vending and storing biometric data, the 16kb OmniClass credentials become suitable for campuses and other facilities where a single card is issued. Custom programmed Mifare Classic and DESFire EV1 is optional, available for both credentials and readers.
Features & Benefits:- They Can retro-t any Wiegand output reader
- Include Standard HID or Honeywell proximity readers
- Backwards compatible with OmniClass legacy credentials
- They have Wiegand output for use with Honeywell access panels and intrusion door control modules
- OmniAssure OT3xHONBS (Card Serial Number) and OmniClass 2.0 (CSN) and OmniProx
- Card number inkjet printed on the credential for easy identification and enrolment
- Prox only according to requirements on site code and card number range; Smart Unprogrammable
Others
- Outer Material
- PVC
Others
- Outer Material
- PVC
- Outer Material : PVC
Others
Sales Sheet
Brochure
Installation Instructions
Data Sheet
Catalog
Please Sign In to view part numbers available for purchase based on your account