Locking Devices
DLC Mifare Offline Reader Module
DLC Mifare Offline Reader Modules are Reading modules for digital locking cylinders for access control on a door.
DLC Mifare Offline Reader Modules are Reading modules for digital locking cylinders for access control on a door. It is an Autonomous system with no wiring required. Its installation can be done in a place of a usual Lock Cylinder according to the Euro-PZ.
Features & Benefits:- MIFARE reading method
- Manages up to 2000 transponders
- Saves up to 1000 events
- Powerless permanent function
- Programming via PDA / PC
- Data transfer via infrared interface
- Battery change only with authorization.