Biometric Readers
FaceLite Face Recognition Terminal
FaceLite Face Recognition Terminals are the most compact face recognition terminal providing loads of the world’s best features
FaceLite Face Recognition Terminals are latest innovation in facial biometrics, FaceLite offers unrivalled matching speed, accuracy, and level of security. With Suprema’s patented optic engineering, FaceLite achieves up to 25,000 lx of operating illuminance which in turn, brings all-around confidence regardless of lighting conditions. Packed in a compact and an ergonomically-designed structure, FaceLite provides exceptional performance and usability for diverse access control and time attendance sites, large or small.
Features & Benefits:- Ultra Performance Matching Speed: 1:3,000 match/sec
- Highest’s Operating Illuminance
- Enhanced Security IR-based Live Face Detection(LFD); Prevent spoofing
- Multi RFID Card Reading
- Ergonomics & User Convenience
- CE
- FCC
- KC
- RoHS
- REACH
- WEEE
- BT SIG
Please Sign In to view part numbers available for purchase based on your account