Card Readers
OmniProx™ Single-Gang Proximity Card Reader with Keypad
OmniProx™ single-gang proximity card readers with keypad are 125 kHz and HID® compatible and deliver outstanding and consistent performance in a small package.
OmniProx™ single-gang proximity card readers with keypad are 125 kHz and HID® compatible and deliver outstanding and consistent performance in a small package. OmniProx single-gang proximity card readers combine unique functionality and high-quality engineering for a variety of applications in the electronic access control market. These readers offer superb reliability and consistent read range. Installation is simple and fast with a mounting template included. In addition, the readers are compatible with the clock and data interface from the ACS-2 and ACS-8 controllers. Increased security functions, like optical tamper and security screw, prevent unauthorized users from removing readers from the wall or attempting to compromise the system. For locations that require proximity readers to be able to withstand vandal-prone environments, OmniProx single-gang proximity card readers are an ideal choice.
Features & Benefits:
• Host LED control and optical tamper output
• Hidden mounting screws deter vandalism
• Potted for superior weather-resistance
• Wiegand or clock and data output
• HID and EM410x Prox compatible
• Includes vandal-resistant security and installation tool with every reader
• Adhesive-backed mounting template reduces installation time and risk of mounting errors
• Lifetime warranty
• Compatible with card formats up to 85 bits in length including 26-bit, 34-bit, and corporate 1,000 formats
Certifications:
• USA and Canada: FCC Part15B, Industry Canada RSS-210, UL294
• Europe: CE Mark Approval
• RoHS Compliant
Data Sheet
Case Study
Please Sign In to view part numbers available for purchase based on your account