Card Readers
Proximity Card Reader
The ProxPro® proximity card reader has weatherproof design and architecturally attractive enclosure which allows easy mounting indoors or outdoor
The ProxPro® proximity card reader has weatherproof design and architecturally attractive enclosure which allows easy mounting indoors or outdoors.
The ProxPro Reader is ideal for applications requiring a larger read range. Offers an optional, fully integrated personal identification number keypad for heightened security
Features & Benefits:- Security – Includes a tamper switch to provide notification of reader tampering. Recognizes card formats up to 84 bits, with over 137 billion unique codes
- Audio-visual Indication – When a proximity card is presented to the reader, the red LED flashes green and the beeper sounds. The multicolor LED and beeper can also be controlled individually by the host system
- Diagnostics – On reader power-up, an internal self-test routine checks and verifies the setup configuration, determines the internal or external control of the LED and beeper, and initializes reader operation. An additional external loop-back test allows for the test equipment
- Indoor/outdoor Design – Sealed in a rugged, weatherized polycarbonate enclosure designed to withstand harsh environments, providing reliable performance and a high degree of vandal resistance. Easily installed in any location, even with the optional keypad
- Easily Interfaced - Interfaces with all existing Wiegand protocol access control systems. Output data in Wiegand or Clock-and-Data format, plus optional RS232 and RS422 serial interfaces.
- UL294/cUL (US)
- FCC Certification (US)
- IC (Canada)
- CE (EU)
- C-tick (Australia, New Zealand)
- SRRC (China)
- MIC (Korea)
- NCC (Taiwan)
- MIC (Japan)
- iDA (Singapore)
- RoHS
Others
- Maximum Read Distance
- 8 in
- Minimum Operating Humidity
- 0 %
- Overall Width
- 5 in
- Operating Frequency
- 125 kHz
- Overall Height
- 5 in
- Maximum Operating Ambient Temperature
- 150 °F
- Maximum Operating Humidity
- 95 %
- Minimum Operating Ambient Temperature
- -22 °F
- User Interface
- Proximity
- Application
- Applications requiring a larger read range
- Compatible Environments
- indoors; outdoors;
- Maximum Operating Voltage
- 28.5 VDC
- Outer Material
- UL94 Polycarbonate
- Communication Interfaces
- RS232; RS422; Wiegand
- Minimum Operating Voltage
- 10 VDC
- Security Features
- Tamper Switch
- Part Type
- Card Reader
- Regulatory Approvals
- UL294/cUL (US); FCC Certification (US); IC (Canada); CE (EU); C-tick (Australia; New Zealand); SRRC (China); MIC (Korea); NCC (Taiwan); MIC (Japan); iDA (Singapore); RoHS
Others
- Maximum Read Distance
- 8 in
- Minimum Operating Humidity
- 0 %
- Overall Width
- 5 in
- Operating Frequency
- 125 kHz
- Overall Height
- 5 in
- Maximum Operating Ambient Temperature
- 150 °F
- Maximum Operating Humidity
- 95 %
- Minimum Operating Ambient Temperature
- -22 °F
- User Interface
- Proximity
- Application
- Applications requiring a larger read range
- Compatible Environments
- indoors; outdoors;
- Maximum Operating Voltage
- 28.5 VDC
- Outer Material
- UL94 Polycarbonate
- Communication Interfaces
- RS232; RS422; Wiegand
- Minimum Operating Voltage
- 10 VDC
- Security Features
- Tamper Switch
- Part Type
- Card Reader
- Regulatory Approvals
- UL294/cUL (US); FCC Certification (US); IC (Canada); CE (EU); C-tick (Australia; New Zealand); SRRC (China); MIC (Korea); NCC (Taiwan); MIC (Japan); iDA (Singapore); RoHS
- Maximum Read Distance : 8 in
- Minimum Operating Humidity : 0 %
- Overall Width : 5 in
- Operating Frequency : 125 kHz
- Overall Height : 5 in
- Maximum Operating Ambient Temperature : 150 °F
- Maximum Operating Humidity : 95 %
- Minimum Operating Ambient Temperature : -22 °F
- User Interface : Proximity
- Application : Applications requiring a larger read range
- Compatible Environments : indoors; outdoors;
- Maximum Operating Voltage : 28.5 VDC
- Outer Material : UL94 Polycarbonate
- Communication Interfaces : RS232; RS422; Wiegand
- Minimum Operating Voltage : 10 VDC
- Security Features : Tamper Switch
- Part Type : Card Reader
- Regulatory Approvals : UL294/cUL (US); FCC Certification (US); IC (Canada); CE (EU); C-tick (Australia; New Zealand); SRRC (China); MIC (Korea); NCC (Taiwan); MIC (Japan); iDA (Singapore); RoHS