Software
Pro-Watch Lite Software License
Pro-Watch Lite Software License has basic functionality for the small office with support for up to 32 doors on PW-Series panels.
Pro-Watch Lite Software License has basic functionality for the small office with support for up to 32 doors on PW-Series panels. Pro-Watch Lite Edition (PWLE) is optimized for the needs of smaller security systems. Additional client licenses can be added as needed up to a total of 5.
Features & Benefits:- Supports Windows Server 2008/2012/2012 R2, SQL Server 2008/2012, Windows 7/8/8.1 (32-bit and 64-bit)
- Web based clients for badging, reporting, alarm and event monitoring
- Single user interface for multiple security and business functions
- Elevator control
- Tracks assigned assets
- Custom triggers and procedures
- Easy system setup and maintenance with user definable hardware templates
- Database partitioning and definable operator permissions
- IP, serial and modem communications
- High availability and redundant server solutions
Brochure
Engineering Specifications
Notices
Data Sheet
Case Study
Please Sign In to view part numbers available for purchase based on your account