Software
Pro-Watch Security Management System
Honeywell’s Pro-Watch security management suite provides the flexibility, scalability and control required for comprehensive security management. Pro-Watch equips organizations with the right tools to protect people, secure assets.
Honeywell’s Pro-Watch security management suite provides the flexibility, scalability and control required for comprehensive security management. Pro-Watch equips organizations with the right tools to protect people, secure assets and ensure regulatory compliance by combining access control, digital video, intrusion and other functions into one powerful system. Integration with access control and video systems from Honeywell and third-party manufacturers makes it possible to leverage existing installed hardware as the system expands. Modular hardware and software options make it easy and cost-effective to expand a system to keep up with growing business needs. With Pro-Watch Web Based Client, customers can utilize their existing network infrastructure to provide remote security management for badging, reporting, and alarm and event monitoring. Less software allows for savings on installation costs and time while continuing to provide optimal security protection. Pro-Watch streamlines tasks with a common user interface to improve operator effectiveness and help organizations minimize training costs. Events may be routed to specific workstations and linked to automated system responses such as camera call-ups and outward notifications. Options for integrating intercom and mass notification components provide a vital link to the security dispatch center.
Features & Benefits:- Web Based Client for Badging, Reporting, Alarm and Event Monitoring
- Supports Windows Server 2008/2012/2012, SQL Server 2008/ 2012/ 2014, Windows 7/8/8.1/ 10 (32-bit and 64-bit)
- Single user interface for multiple security and business functions
- Web Services API enables Integration Options
- Custom triggers and procedures
- Basic Reports
- Virtualization support for VMWare and Microsoft Hyper-V
- Easy system setup and maintenance with user definable hardware templates
- Database partitioning and definable operator permissions
- IP, serial and modem communications
- Lite, Professional, Corporate and Enterprise editions
Others
- Minimum Hard Drive Size
- 160 gal(US)/d
- 160 gal(US)/d
- 300 gal(US)/d
- 300 gal(US)/d
- 80 gal(US)/d
- 80 gal(US)/d
- Database Support
- SQL Server 2008/2012/2014
- Windows 2008/2012/2012 Server
- Minimum RAM
- 4 (Windows 7 and Windows 8/8.1 and Small System) gal(US)/d
- 8 (Large System) gal(US)/d
- Operating System
- Windows 10
- Windows 2012/2012/2014 Server Enterprise or Standard Edition (32 or 64 bit)
- Windows 8/8.1 (32 or 64 bit)
- Windows Server 2008/2008
- For Use With
- Honeywell Galaxy Dimension GD-48, GD-96, GD-264, GD-520
- Honeywell VISTA® Panels FBP-128 /250 and GX
- Recommended Processor
- Intel Core i3, i5, or i7 Processor 2.8 GHz or Higher
- Intel Xeon Processor E5 or E7 Family 3.0 GHz or Higher (Large System)
- Intel® Xeon® Processor E3 or E5 Family 2.4 GHz or Higher (Small System)
- PC Type
- PC Workstation
- Server
- Video Resolution
- 1024 x 768 pixel (24 bit Color, Higher)
- Minimum Network Speed
- 100
- Software Media
- Mobile App
Others
- Minimum Hard Drive Size
- 160 gal(US)/d
- 160 gal(US)/d
- 300 gal(US)/d
- 300 gal(US)/d
- 80 gal(US)/d
- 80 gal(US)/d
- Database Support
- SQL Server 2008/2012/2014
- Windows 2008/2012/2012 Server
- Minimum RAM
- 4 (Windows 7 and Windows 8/8.1 and Small System) gal(US)/d
- 8 (Large System) gal(US)/d
- Operating System
- Windows 10
- Windows 2012/2012/2014 Server Enterprise or Standard Edition (32 or 64 bit)
- Windows 8/8.1 (32 or 64 bit)
- Windows Server 2008/2008
- For Use With
- Honeywell Galaxy Dimension GD-48, GD-96, GD-264, GD-520
- Honeywell VISTA® Panels FBP-128 /250 and GX
- Recommended Processor
- Intel Core i3, i5, or i7 Processor 2.8 GHz or Higher
- Intel Xeon Processor E5 or E7 Family 3.0 GHz or Higher (Large System)
- Intel® Xeon® Processor E3 or E5 Family 2.4 GHz or Higher (Small System)
- PC Type
- PC Workstation
- Server
- Video Resolution
- 1024 x 768 pixel (24 bit Color, Higher)
- Minimum Network Speed
- 100
- Software Media
- Mobile App
- Minimum Hard Drive Size : 160 gal(US)/d|160 gal(US)/d|300 gal(US)/d|300 gal(US)/d|80 gal(US)/d|80 gal(US)/d
- Database Support : SQL Server 2008/2012/2014|Windows 2008/2012/2012 Server
- Minimum RAM : 4 (Windows 7 and Windows 8/8.1 and Small System) gal(US)/d|8 (Large System) gal(US)/d
- Operating System : Windows 10|Windows 2012/2012/2014 Server Enterprise or Standard Edition (32 or 64 bit)|Windows 8/8.1 (32 or 64 bit)|Windows Server 2008/2008
- For Use With : Honeywell Galaxy Dimension GD-48, GD-96, GD-264, GD-520|Honeywell VISTA® Panels FBP-128 /250 and GX
- Recommended Processor : Intel Core i3, i5, or i7 Processor 2.8 GHz or Higher|Intel Xeon Processor E5 or E7 Family 3.0 GHz or Higher (Large System)|Intel® Xeon® Processor E3 or E5 Family 2.4 GHz or Higher (Small System)
- PC Type : PC Workstation|Server
- Video Resolution : 1024 x 768 pixel (24 bit Color, Higher)
- Minimum Network Speed : 100
- Software Media : Mobile App
Sales Sheet
Brochure
Manuals and Guides
Data Sheet
Product Bulletins
Please Sign In to view part numbers available for purchase based on your account