Software
Pro-Watch Software
Pro-Watch Software by Honeywell It helps you meet the most stringent compliance requirements for your industry, and it reduces your total cost of ownership by increasing operator productivity with superior flexibility and scalability
Honeywell's Pro-Watch® software is a connected building platform for enterprise and critical infrastructure customers. It helps you meet the most stringent compliance requirements for your industry, and it reduces your total cost of ownership by increasing operator productivity with superior flexibility and scalability. With Pro-Watch Web Based Client, customers can utilize their existing network infrastructure to provide remote security management for badging, reporting, and alarm and event monitoring. Less software allows for savings on installation costs and time while continuing to provide optimal security protection.
Pro-Watch streamlines tasks with a common user interface to improve operator effectiveness and help organizations minimize training costs. Events may be routed to specific workstations and linked to automated system responses such as camera call-ups and outward notifications.
Features & Benefits:- Web Based Client for Badging, Reporting, Alarm and Event Monitoring
- Mobile Client for Badging, Badging Verification, and Door Control
- Pro-Watch-level triggered events for panel-to-panel and panel-to-software actions or within a panel for local actions
- Virtualization support for VMWare and Microsoft® Hyper-V
- Compliance Reports that offer data and statistical reporting; auto generated reports upon schedules Easy system setup and maintenance with user definable hardware templates
- Database partitioning and definable operator permissions
Others
- Minimum Hard Drive Size
- 80 gal(US)/d
- 80 gal(US)/d
- For Use With
- Enterprise NVR
- MAXPRO VMS
- Pro-Watch
- Database Support
- SQL Server 2012/ 2014/2016
- Windows 7/8/8.1/10
- PC Type
- Server
- Workstation
- Operating System
- Windows 2012/2012/2014
- Windows® 8/8.1
- Recommended Processor
- Intel Core i3 Processor 2.8 GHz or Higher
- Intel Core i5 Processor 2.8 GHz or Higher
- Intel Core i7 Processor 2.8 GHz or Higher
- Minimum RAM
- 4 gal(US)/d
- Minimum Network Speed
- 100
- Video Resolution
- 1024 x 768 pixels, 24 bit Color, Higher
- DVD Drive
- Yes
Others
- Minimum Hard Drive Size
- 80 gal(US)/d
- 80 gal(US)/d
- For Use With
- Enterprise NVR
- MAXPRO VMS
- Pro-Watch
- Database Support
- SQL Server 2012/ 2014/2016
- Windows 7/8/8.1/10
- PC Type
- Server
- Workstation
- Operating System
- Windows 2012/2012/2014
- Windows® 8/8.1
- Recommended Processor
- Intel Core i3 Processor 2.8 GHz or Higher
- Intel Core i5 Processor 2.8 GHz or Higher
- Intel Core i7 Processor 2.8 GHz or Higher
- Minimum RAM
- 4 gal(US)/d
- Minimum Network Speed
- 100
- Video Resolution
- 1024 x 768 pixels, 24 bit Color, Higher
- DVD Drive
- Yes
- Minimum Hard Drive Size : 80 gal(US)/d|80 gal(US)/d
- For Use With : Enterprise NVR|MAXPRO VMS|Pro-Watch
- Database Support : SQL Server 2012/ 2014/2016|Windows 7/8/8.1/10
- PC Type : Server|Workstation
- Operating System : Windows 2012/2012/2014|Windows® 8/8.1
- Recommended Processor : Intel Core i3 Processor 2.8 GHz or Higher|Intel Core i5 Processor 2.8 GHz or Higher|Intel Core i7 Processor 2.8 GHz or Higher
- Minimum RAM : 4 gal(US)/d
- Minimum Network Speed : 100
- Video Resolution : 1024 x 768 pixels, 24 bit Color, Higher
- DVD Drive : Yes
Reference Guides
Sales Sheet
Slide Presentations
Brochure
Notices
Installation Instructions
Manuals and Guides
Data Sheet
Product Bulletins
Please Sign In to view part numbers available for purchase based on your account