/content/hbtbt/us/en/search-results.html

    System Agreements & Upgrades

    Project Time Recording

    The Project Time Recording option of the NovaTime time management system is used to assign employees working times to individual orders or projects.

    Overview

    The Project Time Recording option of the NovaTime time management system is used to assign employees working times to individual orders or projects. The Project Time Recording can be expanded by connecting a scanner to the TRS 35. A Data logic scanner of the type “Touch 65” or “Touch 90” is required. The scanners differ in the barcode width that can be read 65 mm or 90 mm.

    Sort
    Document Title
    Document Type
    Language
    Brand
    File Size
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime