Electronic Air Cleaners
Electrostatic Air Cleaner
The F90A,B Electrostatic Air Cleaners are surface mounted devices designed to clean the air in commercial premises.
The F90A,B Electrostatic Air Cleaners are surface mounted devices designed to clean the air in commercial premises. Stale air is drawn into the cleaner at the bottom and passed through the electrostatic cell which removes airborne contaminants such as tobacco and cooking smoke, dust, pollen, bacteria and larger viruses. Clean air exits from the unit on all four sides at the top and because of the Coanda airflow effect circulates back into every part of the room.
Certifications:- EU
Please Sign In to view part numbers available for purchase based on your account