Lighting Controllers
Floor Lamp Dimmer
The L208 floor or desk lamp dimmer provides remote control of the lamp for the INNCOM by Honeywell MODEVA, EVORA, S-Series, and Designer Series systems.
The L208 floor or desk lamp dimmer provides remote control of the lamp for the INNCOM by Honeywell MODEVA, EVORA, S-Series, and Designer Series systems. It is available with a 400W leading edge dimmer or a 500W non-dimmable output. The L208 mounts discretely out of sight or to a wall. The L208 uses wired S5 bus and wireless RF for communications. The L208 can be equipped with the SL208.1 or used with SL210 to provide local and remote control.
Others
Please Sign In to view part numbers available for purchase based on your account