Cables
Multi Conductor Non Shielded Plenum
Windy City Wire offer wide range of multi conductor non shielded plenum cable. This wires are rated class type 3 plenum.
Windy City Wire offer wide range of multi conductor non shielded plenum cable. This wires are rated class type 3 plenum. Also it is a 14 AWG wire with two twisted conductor bare copper. They can be distinguished based on their jacket color and they are made in USA.
Features & Benefits:- Insulation and Jacket rated Low-Smoke PVC .008" & Low-Smoke PVC .018"
- Made in USA UL listed
- Type class 3 plenum
- NEC Article 800
- UL Listed (UL) CL3P
- RoHS Compliant,
- Made in the USA
Others
- Impedance
- 52 Ω
- Number of Cores
- 2
- Wire Size
- 14 AWG
Others
- Impedance
- 52 Ω
- Number of Cores
- 2
- Wire Size
- 14 AWG
- Impedance : 52 Ω
- Number of Cores : 2
- Wire Size : 14 AWG
Please Sign In to view part numbers available for purchase based on your account