Cables
Windy City Wire Cable
Windy City Wire Cable having 14AWG with 2 conductor bare copper. Insulation used in this cable is Low-Smoke PVC .008".Aluminum Mylar shield is used. Jacket color is white.
Windy City Wire Cable having 14AWG with 2 conductor bare copper. Insulation used in this cable is Low-Smoke PVC .008".Aluminum Mylar shield is used. Jacket color is white.
Certifications:- UL
- RoHS
Others
- Wire Size
- 14 AWG
- Number of Cores
- 2
- Impedance
- 21 Ω
Others
- Wire Size
- 14 AWG
- Number of Cores
- 2
- Impedance
- 21 Ω
- Wire Size : 14 AWG
- Number of Cores : 2
- Impedance : 21 Ω
Please Sign In to view part numbers available for purchase based on your account