Network Cards & Modules
Interface Card
Interface card for TARGA512 camera integration, LON connection to the E-net cpu, RS232 connection to the camera. N ° 1 entrance and N ° 1 exit on board.
Interface card for TARGA512 camera integration, LON connection to the E-net cpu, RS232 connection to the camera. N ° 1 entrance and N ° 1 exit on board. Includes FTT10 module. - Internal clock, buzzer, memory tamper for degraded operation, expandable with: MGP-E. - 12Vdc power supply - Configuration telephone support included.