Network Cards & Modules
Salto Sallis® Wireless Lock Accessory
The accessories are designed for Salto’s Sallis wireless lock family to expand online access control beyond traditionally wired openings.
The accessories are designed for Salto’s Sallis wireless lock family to expand online access control beyond traditionally wired openings.
Features & Benefits:- 128-bit AES encrypted wireless communication
- Up to 16 Sallis devices per Sallis node.
Others
- Alarm Current
- 375 milliampere
- Maximum Input Voltage
- 12 voltage direct current
- Alarm Current Voltage
- 12 V DC
Others
- Alarm Current
- 375 milliampere
- Maximum Input Voltage
- 12 voltage direct current
- Alarm Current Voltage
- 12 V DC
- Alarm Current : 375 milliampere
- Maximum Input Voltage : 12 voltage direct current
- Alarm Current Voltage : 12 V DC
Data Sheet
Please Sign In to view part numbers available for purchase based on your account