Network Cards & Modules
Wiegand Interface Board
Notifier Wiegand Interface Board third-party equipment without a keyboard, internal clock, 2 Wiegand inputs.
Notifier Wiegand Interface Board third-party equipment without a keyboard, internal clock, 2 Wiegand inputs. In the absence of communication with the control unit, the module can manage the guarded gate independently or in combination with another module / terminal. The outputs and inputs used for the actuator, the local forced alarm, the sensor and the manual door opening control are managed locally. The 2 integrated inputs and 2 2A relay outputs, in a plastic container (size 150x90x30) for indoor installations. The power supply of 12VDC, maximum absorption 500mA, operating temperature -10C to 40C.
Features & Benefits:- Internal calendar clock
- Operation in degraded mode
- Two double balancing inputs
- Two relay outputs 10 A 125Vac
- Tamper input
- Integrated LON line, with FTT module
- Programmable buzzer for sound signals
- Temperature sensor
- An additional AT-E proximity reader and an AT-I in terminal emulation
- An additional AEI3 proximity reader and an AEI3 in terminal emulation
- An RXE radio receiver for TR-2P and TR-3P
- Remote controls
- Three additional ACS-E keyboards
Others
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Ambient Temperature
- -10 degree Celsius
Others
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Ambient Temperature : -10 degree Celsius