I/O Modules
Panel Bus I/O Module
Panel Bus Modules consists of a terminal socket and removable electronic module allowing socket to be mounted and wired before the electronic module is installed. They are swapped out without disrupting the power.
- Plug-and-play functionality
- Easy maintenance
- Pluggable Panel Bus I/O modules can be exchanged without rewiring.
- Lower risk of damage and theft
- Fast wiring with state-of-the-art push-in terminals
- Configurable safety position for outputs
- Max. wiring flexibility due to optional accessories
- Can be mounted in small installation housings
- Flexible mix of Panel Bus I/O modules
- Approvals and Certifications CE-approved
- Conforms to EN 60730-1 and EN 60730-2-9
- Investigated according to United States Standard
- UL916 (USL-listed) as well as according to Canadian
- National Standard(s) C22.2 (CNL-listed)
- Classification according to EN60730-1
- Environmental conditions: For use in home (residential,
- commercial, and light-industrial)
- environments
- Pollution degree: Class 2
- Protection against shock: Class II
- Software class: Class A
- Overvoltage category: II
- Classification according to EN60529
- (Degree of Protection Provided by Enclosures)
- Classification: IP20
Others
- Minimum Shipping & Storage Temperature
- -20 Degrees Celsius
- Maximum Operating Voltage
- 24 /DC voltage alternating current
- Minimum Operating Voltage
- 0 voltage direct current
- Maximum Shipping & Storage Temperature
- 70 Degrees Celsius
- Minimum Operating Humidity
- 5 Percentage
- Relay Current
- 12 ampere
- Maximum Operating Humidity
- 93 Percentage
- Supply Voltage
- 24/24
- Minimum Operating Ambient Temperature
- 0 Degrees Celsius
- Maximum Operating Ambient Temperature
- 50 Degrees Celsius
- Relay Voltage
- 1-29 voltage alternating current
- 19-250 voltage alternating current
- LED Circuit-Status Indicators
- 3
- Number of Outputs
- 6
- Input and Output Type
- Analog
- Relay Channels
- 2
- Approved Location
- C22.2 (CNL)
- CE
- EN 60730-1 EN 60730-2-9
- UL916 (USL)
- Housing Color
- Light Gray
- Type
- Relay Output Module with Terminal Socket
- Mounting Type
- DIN Rail
Others
- Minimum Shipping & Storage Temperature
- -20 Degrees Celsius
- Maximum Operating Voltage
- 24 /DC voltage alternating current
- Minimum Operating Voltage
- 0 voltage direct current
- Maximum Shipping & Storage Temperature
- 70 Degrees Celsius
- Minimum Operating Humidity
- 5 Percentage
- Relay Current
- 12 ampere
- Maximum Operating Humidity
- 93 Percentage
- Supply Voltage
- 24/24
- Minimum Operating Ambient Temperature
- 0 Degrees Celsius
- Maximum Operating Ambient Temperature
- 50 Degrees Celsius
- Relay Voltage
- 1-29 voltage alternating current
- 19-250 voltage alternating current
- LED Circuit-Status Indicators
- 3
- Number of Outputs
- 6
- Input and Output Type
- Analog
- Relay Channels
- 2
- Approved Location
- C22.2 (CNL)
- CE
- EN 60730-1 EN 60730-2-9
- UL916 (USL)
- Housing Color
- Light Gray
- Type
- Relay Output Module with Terminal Socket
- Mounting Type
- DIN Rail
- Minimum Shipping & Storage Temperature : -20 Degrees Celsius
- Maximum Operating Voltage : 24 /DC voltage alternating current
- Minimum Operating Voltage : 0 voltage direct current
- Maximum Shipping & Storage Temperature : 70 Degrees Celsius
- Minimum Operating Humidity : 5 Percentage
- Relay Current : 12 ampere
- Maximum Operating Humidity : 93 Percentage
- Supply Voltage : 24/24
- Minimum Operating Ambient Temperature : 0 Degrees Celsius
- Maximum Operating Ambient Temperature : 50 Degrees Celsius
- Relay Voltage : 1-29 voltage alternating current|19-250 voltage alternating current
- LED Circuit-Status Indicators : 3
- Number of Outputs : 6
- Input and Output Type : Analog
- Relay Channels : 2
- Approved Location : C22.2 (CNL)|CE|EN 60730-1 EN 60730-2-9|UL916 (USL)
- Housing Color : Light Gray
- Type : Relay Output Module with Terminal Socket
- Mounting Type : DIN Rail