PLCs
Profibus DP Master
Profibus DP is a well-known standard as mulitmaster fieldbus in industrial applications with high baud rates (Up to 12 MBit/s). It allows the use of a mixture of participants from different manufacturers on the same bus.
Profibus DP is a well-known standard as mulitmaster fieldbus in industrial applications with high baud rates (Up to 12 MBit/s). It allows the use of a mixture of participants from different manufacturers on the same bus. This compact modular PLC comes with integrated Ethernet, RS-232 and all S-Net, S-Web features. SBC offers a full range of external memory too for Backup or data logging.
Features & Benefits:- Sustainable processor technology with 1 MByte RAM for User Program Memory and 1 MByte Flash as Backup Memory on board f Compact PLC in comb
- Up to 1023 central inputs/outputs with expansion module holder
- Additional remote inputs/outputs via Profi-S-IO with same I/O modules
- PCD3 I/O modules in cassette form
- Consistent PG5 support in all CPUs and RIOs via FBs and FBoxes
- UL 94 V0