Thermostats
Thermostat
Honeywell Digital Thermostat is designed for 3-speed fan and valve control in a fan coil system, including 2/4-pipe cool/heat/manual changeover, Ventilation mode, Manual or automatic 3-speed fan control, Water valve control.
Honeywell Digital Thermostat is designed for 3-speed fan and valve control in a fan coil system, including 2/4-pipe cool/heat/manual changeover, 4-pipe cool/heat manual /automatic changeover, Ventilation mode, Manual or automatic 3-speed fan control, Water valve control. Thermostat measures the room temperature via integrated sensor or remote temperature sensor and maintains the set point by delivering on/off valve control command outputs. Besides the basic controls, thermostat features CPH (Cycle Per Hour) better maintains the room temperature to the set point and Random Start-up Function would help to maintain power grid stability. In addition, Honeywell Memorized Time Off Function can automatically turn off the thermostat to save energy.
Features & Benefits:- Energy saving mode optional
- LCD display with simple user interface
- Room temperature or set point temperature display selectable
- Manual or automatic fan speed selectable
- Temperature units in either °C or °F
- User setting can be stored with power loss
- Freeze protection available
- Four keypad lock options
- Heating and cooling set point limitation
- CE
Others
- Overall Height
- 90 millimetre
- Overall Width
- 88 millimetre
- Maximum Shipping & Storage Temperature
- 60 degree Celsius
- Cooling Minimum Setpoint Temperature
- 22 degree Celsius
- Heating Minimum Setpoint Temperature
- 10 degree Celsius
- Heating Maximum Setpoint Temperature
- 21 degree Celsius
- Supply Voltage
- 220/230 voltage alternating current
- Minimum Shipping & Storage Temperature
- -30 degree Celsius
- Cooling Maximum Setpoint Temperature
- 32 degree Celsius
- Occupancy Sensor
- NTC20K
- Regulatory Approvals
- CE
- Actuator Included
- No
- Supply Voltage Frequency
- 50/60 HTZ
- 50/60 hertz
- Communications Protocol
- Modbus RTU
- Changeover Method
- Automatic/Manual
- Controller Type
- PI, On/off output
Others
- Overall Height
- 90 millimetre
- Overall Width
- 88 millimetre
- Maximum Shipping & Storage Temperature
- 60 degree Celsius
- Cooling Minimum Setpoint Temperature
- 22 degree Celsius
- Heating Minimum Setpoint Temperature
- 10 degree Celsius
- Heating Maximum Setpoint Temperature
- 21 degree Celsius
- Supply Voltage
- 220/230 voltage alternating current
- Minimum Shipping & Storage Temperature
- -30 degree Celsius
- Cooling Maximum Setpoint Temperature
- 32 degree Celsius
- Occupancy Sensor
- NTC20K
- Regulatory Approvals
- CE
- Actuator Included
- No
- Supply Voltage Frequency
- 50/60 HTZ
- 50/60 hertz
- Communications Protocol
- Modbus RTU
- Changeover Method
- Automatic/Manual
- Controller Type
- PI, On/off output
- Overall Height : 90 millimetre
- Overall Width : 88 millimetre
- Maximum Shipping & Storage Temperature : 60 degree Celsius
- Cooling Minimum Setpoint Temperature : 22 degree Celsius
- Heating Minimum Setpoint Temperature : 10 degree Celsius
- Heating Maximum Setpoint Temperature : 21 degree Celsius
- Supply Voltage : 220/230 voltage alternating current
- Minimum Shipping & Storage Temperature : -30 degree Celsius
- Cooling Maximum Setpoint Temperature : 32 degree Celsius
- Occupancy Sensor : NTC20K
- Regulatory Approvals : CE
- Actuator Included : No
- Supply Voltage Frequency : 50/60 HTZ|50/60 hertz
- Communications Protocol : Modbus RTU
- Changeover Method : Automatic/Manual
- Controller Type : PI, On/off output