Zone & Unitary Controllers
LYNX BACnet Free Programmable Controller
LYNX BACnet® ProgrammableVAV/Unitary Controllers by CentraLine provide many options and advanced systemfeatures that allow state-of-the-art commercial building control.
LYNX controllers are designed to control HVAC equipment. LYNX controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each LYNX controller is programmable and con-figural using the COACH LYNX BAC net controllers require the LYNX BAC net Programmable Feature to be licensed in COACH LYNX controllers are designed for use in VAV (Variable Air Volume) and Unitary HVAC control applications. Each controller contains a host microcontroller to run the main HVAC application and a second microcontroller for BAC net MS/TP network communications. Each controller has flexible, universal inputs for wall modules, digital inputs, and a mix of analog and digital triac outputs
Features & Benefits:- Allow state-of-the-art commercial building control.
- To use in VAV (Variable Air Volume) and Unitary HVAC control applications.
- Flexible, universal inputs.
- EN0Z-0959GE51 R0615
Others
Please Sign In to view part numbers available for purchase based on your account