Fire Alarm Control Panels
LCD touchscreen monitor
LCD touchscreen monitor by Honeywell It features intelligent gateways to facilitate modular system integration, allowing continued expansion of workstation and network functions.
The next generation in life safety and building systems integration for monitoring fire, security, card access, CCTV, and other facility information over a proprietary network. Is designed to allow a combination of different technologies, and network products to be operated on the same workstation. It features intelligent gateways to facilitate modular system integration, allowing continued expansion of workstation and network functions. These gateways add more flexibility when integrating building operations and communicating over a local Ethernet or wide-area TCP/IP network. The workstation is a high-performance industrial computer with text and colour graphic display capability of all network events and points. The workstation uses Microsoft® Windows® XP, providing an easy-to-use graphical user interface. The operator is presented with a consistent look and operation for all monitored equipment.
Features & Benefits:- USER INTERFACE
- EVENT NOTIFICATION AND RESPONSE
- SYSTEM SETUP
- SECURE ACCESS
- SYSTEM MAINTENANCE
- ULC Listed: S5526
- CSFM: 7300-1525:0103
- MEA: 286-07-E (ONYXWORKS-NW, ONYXWORKS, NFN-GW-EM); 286-07-E Vol. 2 (NFN-GW-PC-F)
- FDNY: COA#6070
Please Sign In to view part numbers available for purchase based on your account