Fire Alarm Control Panels
Sentri One Single Loop Panel
SenTRI ONE has been designed with ease of use as a high priority. It is a single loop analogue addressable panel with an intuitive user interface and attractive appearance.
SenTRI ONE has been designed with ease of use as a high priority. It is a single loop analogue addressable panel with an intuitive user interface and attractive appearance. Managing up to 127 devices on the loop, SenTRI ONE is ideal for small systems. From installation and commissioning to everyday use, SenTRI ONE delivers an experience that makes the fire alarm system easy to use and safe to operate. The appearance of the panel means that SenTRI ONE may be installed and look good in any type of building. SenTRI ONE operates the latest range of SenTRI devices. This allows a small system to benefit from SenTRI advanced fire detection technology and powered loop performance.
Features & Benefits:- Up to 127 devices on the loop
- All devices connect onto the same two core loop, separate sounder wiring circuits are not required Devices can be added and system changes can be managed via the panel interface or the commissioning tool
- SenTRI ONE’s commissioning tool has been developed specifically to improve the set up and commissioning time
- This panel is most suitable for small to medium sized projects
- EN54 parts 2 and 4
- LPCB
- CPD
Others
- Application
- Fire Alarm Control Panel
- Loop Capacity
- 1
Others
- Application
- Fire Alarm Control Panel
- Loop Capacity
- 1
- Application : Fire Alarm Control Panel
- Loop Capacity : 1